Compare Model Drawings, CAD & Specs Maximum Stage Travel Axes of Travel Centered Normal Load Capacity Thread Type Platform Size Availability Price
$139
In Stock
6.35 mm X 45 N 2-56 and 8-32 25 x 25 mm
In Stock
$230
In Stock
6.35 mm X, Y 45 N 2-56 and 8-32 25 x 25 mm
In Stock
$404
In Stock
6.35 mm X, Y, Z 22 N 2-56 and 8-32 25 x 25 mm
In Stock
$179
In Stock
14 mm X 67 N 6-32 and 1/4-20 40 x 40 mm
In Stock
$280
In Stock
14 mm X, Y 67 N 6-32 and 1/4-20 40 x 40 mm
In Stock
$554
In Stock
14 mm X, Y, Z 36 N 6-32 and 1/4-20 40 x 40 mm
In Stock
$216
In Stock
25.4 mm X 170 N 1/4-20 65 x 65 mm
In Stock
$425
In Stock
25.4 mm X, Y 170 N 1/4-20 65 x 65 mm
In Stock
$674
3 Weeks
25.4 mm X, Y, Z 86 N 1/4-20 65 x 65 mm
3 Weeks
$139
In Stock
6.35 mm X 45 N M2 and M4 25 x 25 mm
In Stock
$230
3 Weeks
6.35 mm X, Y 45 N M2 and M4 25 x 25 mm
3 Weeks
$404
In Stock
6.35 mm X, Y, Z 22 N M2 and M4 25 x 25 mm
In Stock
$179
In Stock
14 mm X 67 N M3 and M6 40 x 40 mm
In Stock
$280
In Stock
14 mm X, Y 67 N M3 and M6 40 x 40 mm
In Stock
$554
4 Weeks
14 mm X, Y, Z 36 N M3 and M6 40 x 40 mm
4 Weeks
$216
In Stock
25.4 mm X 170 N M6 65 x 65 mm
In Stock
$425
In Stock
25.4 mm X, Y 170 N M6 65 x 65 mm
In Stock
$674
In Stock
25.4 mm X, Y, Z 86 N M6 65 x 65 mm
In Stock

80 TPI adjustment screws are included with these stages.
We also offer Left Handed, Laser Clean and Vertical Translation versions.

Specifications

Features

Dovetail Slide Bearings for Smooth Motion in a Compact Size

Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These further compact version of the MT Dovetail stages also do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These compact, modular stages are available in X, XY, or XYZ configurations with a lower footprint than the MT Dovetail series for the DS25 version.

Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes

Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.

Slotted Base Plates

Slotted base plates are available for versatile mounting of DS stages to optical tables or other stages. Please see the accessory section for more information.

Left or Right Handed Configurations

DS65 stages come in mirror-image right and left-hand versions for more flexibility in how you lay out your experiment on the table, so there's never a need to reach over your work to make adjustments on the far side. All adjustments can be made with the hand resting on the table for maximum comfort, added stability, and increased sensitivity.

LaserClean™ Low VOC Versions Available

DS Series are available in LaserClean™ low VOC versions with clear anodizefor applications that require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.

Easily Combined for Multi-axis Motion

The DS Series Linear Stages are compatible with RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, RS40 with DS40, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.